IESNA:LM-63-2002
[TEST]P1201042
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-950-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10802
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1495.7 1675.8 1873 2068.7 2230.9 2338.1 2391.7 2414.8 2436.3 2466.1
2507 2556.1 2620.1 2684.9 2754.8 2850.1 2987 3186.4 3481.1 3889.6
4432.1 5148 6124.3 7335.8 8117.1 7928.1 7348.4 6550.7 5689.7 4872.7
4037 3115 2132 1253.1 508.3 128 0
1495.7 1688.5 1902.8 2126 2303.1 2419.2 2476.5 2493.6 2502.6 2507
2518.2 2533.1 2552.4 2560.6 2586.6 2644.7 2746.6 2908.9 3171.5 3557.8
4077.9 4803.5 5895.1 7499.5 9633 10311.6 9763.9 9114.3 8395.4 7646.8
6542.5 5112.3 3563 2169.2 856.5 273.8 0
1495.7 1716.7 1969.8 2228 2441.5 2571 2608.2 2585.2 2530.1 2450.5
2362.7 2278.6 2195.2 2117.8 2079.9 2125.3 2323.2 2674.5 3099.4 3497.5
3874.8 4314.6 4915.8 5782.8 7442.9 9431.3 9025.7 8062.1 7429.5 6996.5
6379.6 5487.3 4287 2984 1166.8 192 0
1495.7 1731.6 2039 2320.2 2545 2654.4 2652.1 2557.6 2408.1 2250.3
2100.7 1975.7 1879 1822.4 1878.2 2155.8 2628.3 3205.8 3815.2 4457.4
5159.9 5828.9 6467.4 7207.8 8302.4 9699.9 9971.5 9251.2 8443.1 7614.8
6631.1 5310.2 3746 1813.5 709.9 79.6 0
1495.7 1754.7 2053.8 2350 2579.2 2689.3 2642.5 2475.8 2265.2 2096.3
1945.9 1826.1 1740.6 1721.2 1882.7 2310.6 2946.1 3744.5 4729 5925.6
7237.6 8586.7 9935.1 11147.3 12524.7 13791.2 14112 13532.3 12427.2 10953.1
9014.6 6345.3 4118.1 2277.1 1098.4 127.2 0
1495.7 1756.2 2057.6 2350 2571.8 2670 2622.4 2460.1 2251 2063.5
1913.2 1795.6 1718.2 1729.4 1954.1 2458.7 3186.4 4140.4 5352.6 6732.3
8138.7 9515.4 10900.2 12327.5 13941.6 15115.1 15181.3 14255.6 12642.3 10508.1
8277.1 6148.1 4017.6 2337.4 926.5 116.8 0
1495.7 1756.2 2050.1 2332.2 2535.3 2628.3 2617.2 2512.2 2350.8 2173.6
2015.9 1898.3 1817.2 1810.5 1987.6 2431.1 3081.5 3859.1 4767.7 5775.3
6782.1 7793.4 8765.3 9741.6 11079.6 12390.8 12741.2 12088.6 10979.1 9534.7
7922.2 6140.7 4624.9 2754.1 1045.5 92.3 0
1495.7 1736.1 2009.9 2266.7 2452.7 2548 2578.5 2561.3 2490.7 2384.2
2265.9 2152.1 2053.8 2001 2050.1 2290.5 2727.3 3290.6 3891.1 4447.8
4985 5456.8 5901.8 6523.9 7707.1 8895.5 8742.2 7733.2 6801.5 5977.7
4949.3 3719.2 2495.1 1213.7 340.8 41.7 0
1495.7 1735.3 1980.2 2205.6 2368.6 2459.4 2511.5 2545 2562.1 2567.3
2558.4 2533.1 2501.8 2467.6 2462.4 2522.7 2707.2 3030.2 3482.6 3997.5
4587.7 5319.9 6287.3 7543.4 8863.5 9112.1 7729.4 5973.3 4393.4 3199.1
2510.7 1834.3 1330.5 782.8 218 8.9 0
1495.7 1694.4 1900.5 2090.3 2228.7 2312.1 2373.8 2427.4 2477.3 2540.5
2609 2677.4 2764.5 2847.8 2961 3129.9 3373.2 3720.7 4246.8 4964.2
5840.8 6858 8066.5 9417.9 9902.3 9188.7 7501.7 5629.5 3801.8 2742.2
1983.9 1323.8 797 183.8 4.5 0 0
1495.7 1690 1883.4 2047.1 2172.2 2248.1 2303.9 2361.9 2417 2480.2
2557.6 2641 2744.4 2857.5 2998.9 3200.6 3478.9 3855.4 4352.5 4988.7
5812.5 6800 7715.3 8246.6 8145.4 7365.5 5920.4 4295.2 2756.3 1959.3
1352.1 847.6 471.8 102.7 0 0 0
1495.7 1660.9 1836.5 1979.4 2085.8 2155.8 2204.2 2257 2312.8 2370.1
2442.3 2528.6 2629.1 2740.7 2874.6 3050.3 3286.1 3597.9 3996.8 4551.2
5273.8 5967.3 6307.4 6190.5 5780.5 5092.9 4009.5 2713.2 1465.2 865.4
477 213.6 82.6 10.4 0 0 0
1495.7 1643.8 1780 1879.7 1954.9 2000.3 2032.3 2073.9 2110.4 2145.4
2194.5 2260 2337.4 2411.8 2491.4 2588.9 2703.5 2841.1 3010.1 3179
3230.3 3060.7 2631.3 2127.5 1566.4 1087.2 768 554.4 389.2 279.8
189 113.1 63.3 28.3 5.2 0 0
1495.7 1601.4 1702.6 1777 1820.2 1842.5 1858.1 1864.8 1860.4 1843.2
1817.9 1804.6 1789.7 1753.9 1675.8 1564.2 1448.1 1337.2 1242 1177.2
1144.5 1114.7 1073.8 1004.6 951.8 910.8 784.3 635.5 419.7 293.9
209.8 145.9 96.7 41.7 6 0 0
1495.7 1559 1631.9 1687 1716.7 1724.2 1707.1 1660.9 1586.5 1489.8
1385.6 1301.5 1246.4 1213 1186.2 1146.7 1090.2 1035.8 993.4 971.1
971.1 977.1 978.6 972.6 928.7 832 729.3 660.8 556.6 447.2
324.4 212.8 116.1 45.4 3 0 0
1495.7 1524.8 1559.7 1599.9 1628.9 1626 1586.5 1509.9 1416.9 1329.8
1257.6 1206.3 1176.5 1154.2 1128.1 1087.9 1031.4 962.9 896 843.1
814.8 818.6 841.6 857.3 851.3 825.3 768.7 677.2 575.2 479.2
389.2 305.8 222.5 129.5 55.8 0 0
1495.7 1478.6 1489.8 1518.1 1549.3 1564.2 1541.1 1490.5 1434 1383.4
1332 1274 1213.7 1154.9 1097.6 1037.3 971.1 901.2 834.9 780.6
732.2 691.3 656.3 634 627.3 625.1 613.2 586.4 540.2 475.5
366.9 251.5 139.2 73.7 26.8 0 0
1495.7 1448.1 1420.6 1426.5 1471.9 1530 1575.4 1579.1 1547.1 1496.5
1437.7 1367.7 1286.6 1201 1119.9 1042.5 968.9 897.4 833.4 783.6
747.1 723.3 704 680.1 643.7 586.4 526.9 483.7 445 401.8
345.3 267.1 171.9 99.7 32.7 0 0
1495.7 1411.6 1347.6 1338 1382.6 1495 1615.5 1672.1 1655 1591
1514.3 1436.2 1353.6 1262.1 1170.5 1081.2 997.2 919.8 852 800
760.5 733 721.8 714.4 698 662.3 619.1 570 520.2 462.1
391.4 305.1 224.7 141.4 46.1 0 0
1495.7 1376.7 1280.7 1233 1256.1 1369.2 1535.2 1668.4 1700.4 1644.6
1551.5 1462.2 1379.6 1293.3 1207.7 1122.2 1037.3 954.7 882.6 827.5
781.4 750.8 728.5 718.8 704.7 678.7 641.5 599.8 554.4 503.8
433.8 344.5 253 139.2 43.2 1.5 0
1495.7 1345.4 1239.7 1177.2 1186.2 1287.4 1440.7 1574.6 1649.8 1628.9
1550.8 1462.2 1379.6 1297.8 1217.4 1137.1 1053.7 971.9 900.4 840.1
788.8 753.8 727.8 712.1 695.8 666 622.1 574.5 526.9 471
401.8 311.1 226.2 120.6 32.7 0 0
1495.7 1339.5 1213.7 1126.6 1110.3 1177.2 1297 1434 1524.8 1533.7
1485.3 1410.2 1335.7 1266.5 1198.1 1124.4 1047 968.9 896.7 834.9
782.1 744.1 711.4 681.6 645.9 593.1 519.4 433.8 353.5 287.2
221.8 148.1 90 45.4 3.7 0 0
1495.7 1303 1148.2 1026.2 965.9 968.9 1006.8 1058.2 1099.1 1120.7
1120.7 1093.9 1059.7 1023.2 983 940.6 898.9 853.5 799.2 743.4
689.8 628.8 565.6 510.5 454.7 379.5 305.1 250.8 207.6 165.2
121.3 75.2 35 9.7 0 0 0
1495.7 1276.2 1098.4 950.3 858.7 819.3 806.7 805.2 800.7 794
779.9 753.1 721.1 683.1 638.5 602 566.3 538.8 520.9 513.5
503.8 483 449.5 407 356.4 303.6 254.5 211.3 170.4 133.2
95.3 53.6 23.1 3.7 0 0 0
1495.7 1262.8 1064.9 903.4 797 744.1 716.6 692.8 666 636.2
609.5 587.9 563.3 543.2 519.4 495.6 470.3 437.6 401.1 370.6
339.3 311.1 286.5 267.1 245.6 218.8 189 159.2 127.2 97.5
66.2 41.7 20.1 0.7 0 0 0
1495.7 1251.7 1044.8 878.8 767.2 707.7 671.2 636.2 602.8 569.3
537.3 509.7 483.7 457.6 433.8 410.8 386.2 360.9 337.1 311.8
288 267.1 248.5 228.5 204.6 183.8 160 133.2 102.7 75.9
55.1 32.7 11.2 0 0 0 0
1495.7 1262.1 1051.5 882.6 762 692.1 645.2 609.5 578.9 549.2
519.4 491.1 462.1 436.1 412.3 388.4 363.9 337.1 310.3 282.8
259 238.9 221.8 206.9 192 175.6 153.3 128.7 107.2 88.6
68.5 46.9 17.1 0 0 0 0
1495.7 1268 1058.9 887.8 759 674.2 624.3 592.3 564.1 534.3
506 477.7 452.4 428.6 406.3 382.5 358.7 331.9 305.1 278.3
254.5 237.4 223.2 211.3 197.2 177.9 151.8 130.2 113.9 96.7
75.9 50.6 20.1 6 0 0 0
1495.7 1268 1067.1 894.5 756.8 660.1 607.2 576.7 548.4 520.2
488.9 462.1 439 413.7 389.2 364.6 339.3 314 288.7 264.9
245.6 232.9 221 208.4 189 162.2 129.5 113.9 97.5 79.6
58 30.5 12.7 3 0 0 0
1495.7 1293.3 1099.1 925.7 775.4 663 603.5 571.5 543.2 519.4
491.9 465.8 440.5 416 390.7 366.1 340.8 316.3 293.2 272.4
255.2 241.8 228.5 212.1 188.3 150.3 113.1 97.5 81.9 64.7
46.1 26.8 14.1 6 1.5 0 0
1495.7 1308.2 1120.7 947.3 791.8 673.5 607.2 572.2 544.7 519.4
493.4 468.1 443.5 419 395.1 371.3 346.8 323 300.6 280.5
263.4 249.3 234.4 215.8 189.8 150.3 111.6 96 79.6 63.3
43.9 26 14.9 7.4 3.7 0 0
1495.7 1314.2 1134.8 965.9 806.7 692.1 610.2 576 545.5 523.9
499.3 474.8 451 427.1 404.1 381.7 357.9 334.1 311.8 289.5
271.6 256.7 241.1 224 192 152.5 118.3 103.4 86.3 69.2
49.1 29.8 17.9 11.2 6.7 3 0
1495.7 1355.8 1199.6 1038.1 878.1 737.4 638.5 583.4 553.6 529.8
508.3 485.9 463.6 441.3 418.2 395.1 372.1 348.3 326.7 305.8
287.2 270.1 253 233.7 209.8 179.3 141.4 120.6 102.7 84.8
64.7 40.9 25.3 16.4 11.9 6 0
1495.7 1387.1 1258.3 1114.7 961.4 815.6 693.5 602 556.6 529.8
508.3 486.7 465.1 442.8 420.4 396.6 371.3 348.3 325.9 305.1
288 270.1 251.5 230.7 207.6 182.3 153.3 128.7 110.9 93
74.4 53.6 27.5 16.4 10.4 5.2 0
1495.7 1416.9 1326.8 1213 1085.7 945.8 808.9 677.2 577.5 535
509.7 486.7 465.1 442.8 419 395.9 371.3 346.8 323 297.7
273.8 251.5 230.7 211.3 195 175.6 151.8 126.5 102.7 84.1
67.7 50.6 28.3 12.7 6.7 2.2 0
1495.7 1464.5 1421.3 1355.1 1247.9 1125.1 1002.4 877.3 715.1 584.9
523.1 494.1 470.3 447.2 424.9 401.8 378 354.2 329.7 303.6
279.1 254.5 232.2 211.3 191.2 170.4 148.1 126.5 102.7 78.1
60.3 42.4 26.8 14.1 6.7 3 0
1495.7 1513.6 1522.5 1513.6 1462.2 1381.9 1286.6 1181 1045.5 870.6
689.8 555.9 491.9 462.9 441.3 420.4 398.1 378.8 360.2 337.8
315.5 288 260.5 235.1 215.1 195.7 215.1 225.5 170.4 136.2
90 66.2 38 18.6 8.9 4.5 0
1495.7 1562 1626.7 1679.5 1700.4 1684 1631.2 1562 1497.2 1419.8
1301.5 1140.8 952.5 760.5 605 522.4 498.6 480.7 449.5 421.2
399.6 380.3 352.7 332.6 350.5 363.9 306.6 232.9 141.4 105.7
78.9 57.3 38.7 22.3 11.2 3.7 0
1495.7 1611.1 1732.4 1845.5 1929.6 1977.9 1980.9 1953.4 1927.3 1919.1
1913.9 1891.6 1847.7 1792.6 1722.7 1641.6 1539.6 1442.2 1407.9 1535.9
1813.5 2077.7 2117.1 1835.1 1294.8 767.2 453.2 285 197.2 144.4
109.4 78.9 53.6 30.5 11.9 3 0
1495.7 1658.7 1829.1 1998 2139.4 2230.2 2273.4 2288.2 2303.1 2329.2
2369.4 2421.4 2484 2541.3 2598.6 2641.7 2710.2 2833 3062.2 3437.2
3923.9 4451.5 4966.4 5362.3 5408.4 5037.1 4324.2 3378.4 2358.9 1474.2
856.5 509.7 290.2 109.4 33.5 1.5 0
1495.7 1675.8 1873 2068.7 2230.9 2338.1 2391.7 2414.8 2436.3 2466.1
2507 2556.1 2620.1 2684.9 2754.8 2850.1 2987 3186.4 3481.1 3889.6
4432.1 5148 6124.3 7335.8 8117.1 7928.1 7348.4 6550.7 5689.7 4872.7
4037 3115 2132 1253.1 508.3 128 0
